Easy Package® automotive rear seat structure
AUTOMOTIVE METAL STRUCTURES AND MECHANISMS

Easy Package® highly flexible rear seat structure

The Easy Package® automotive rear seat structure is one example of our rear seat flexibility solutions and is aptly named for its ease of operation. It offers the ultimate in flexibility, comfort, convenience and safety. One touch of a lever lets the seat recline or fold flat to maximize occupant and cargo space. The structure’s components are integrated to provide high functionality while reducing complexity and part count. The modular design of the Easy Package® makes it suitable for virtually any vehicle configuration including 5, 6, and 7 seaters.

As demonstrated throughout our demonstrator ie:3, Inspired Efficiency moves beyond current knowledge and expectations to explore intriguing new possibilities.

Read more