before and after example

Remodel & Roll-Out Programs
When it is time to implement a new look, a merchandising solution or simply to refresh existing locations Johnson Control’s Remodel and Roll-Out capabilities are here to help you. In addition to the desired end-result of an improved store image or function, our customers are also looking for the operational benefits associated with Johnson Controls experience with complex multi-location Roll-Out Programs including:

  • Single Point of Contact for entire program
  • Cost Effective Streamlined & Standardized Implementation Process
  • Consistency in Implementation and Results
  • Minimized Site Disruption

Johnson Controls starts with a firm understanding of your needs and the specifications for improvements to design a multi-location Remodel & Roll-out Program. We typically start with a subset of locations to train our field managers, which then run a set of installation crews to implement the program. The entire program is backed up by our extensive scheduling experience that allows us to comfortably manage dozens of teams across multiple programs at any given time. All details of program schedules and results are visible 24 hours a day and 7 days a week through Johnson Controls Lighting Services online Partner Gateway.

Lighting Services Remodel & Roll-Out Program Types
As a result of your needs to work with fewer partners that can deliver more solutions, Johnson Controls has flexibly developed a wide range of Remodel & Roll-Out Program types, including:

  • Lighting Retrofits & Upgrades
    We leverage our core capabilities associated with lighting system upgrades to integrate this service as a key component of your Remodel & Roll-Out Programs. For a more detailed understanding of our approach and experience in this area, please visit our Turnkey Lighting Upgrades Page.
  • Store Refresh & Rebranding Programs
    As we improve the lighting in a given location, it often highlights the need for other facility improvements. Many of our customers now request that our crews include Patching & Painting services in their Remodel & Roll-Out programs. When the project complexity grows to a full Rebranding effort, we can support all related improvements including store signage, merchandising, lighting re-design and more.
  • Electrical & Control Upgrades
    If a Remodel & Roll-Out Program requires the electrical distribution system to be upgraded or a new control system to be installed, Johnson Controls can help. Our electricians have extensive experience with this type of service.
  • Fixturing & Merchandising Upgrades
    Whether the goal is to change or upgrade merchandising displays and fixtures, we have the experience and capability to include larger Remodel & Roll-Out programs.
Before and After Example