LN Series Controllers

The LN Series controllers allow you to take advantage of interoperability, economies of scale and Metasys® building management system technology. LN Series controllers are LonMark certified with full-featured LNS based plug-ins so individual controllers can be quickly set up. This technology is ideal for buildings of all sizes and control requirements that want to benefit from the flexibility, performance and energy savings offered by Metasys systems. Choose from a variety of devices and controllers, including simple displays, programmable controllers, application specific controllers and networked thermostats to create the control system that is best for your facility.

  • Compatible with EIA 709.1 LONWORKS® standard for great control flexibility
  • Scalable from small to large networks
  • Integrates with a wide variety of LONWORKS devices
  • Application versatility

LN Programmable VAV Zone Controller

LN Series Programmable V A V Zone Controller with LNS Plug-in

LN VAV zone controllers can be quickly set up for a variety of applications, and include a full-featured LNS-based plug-in. Also available in configurable version.

LN Application Controllers

LN Series Application Controller for HVAC Applications and Access Controls includes LNS Plug-in

LN controllers are designed for fan coil, roof top, heat pump, unit ventilator and other HVAC applications. They offer a wide variety of I/O configurations and include an LNS plug-in. Also available in programmable version.

LN Display

Temperature Sensor with a Six Button LCD Interface and LN Display

The LN display provides an LCD interface. A simple-to-use six button interface is easily configured using an LNS plug-in. It provides access to any LonWorks device and manages scheduling for up to 16 different zones.

LN Configurable Thermostats

LN Series Configurable Thermostat with Back-lit LCD Display and LNS Plug-in
LN configurable thermostats are designed for single stage and multi-stage control of heating/cooling equipment.