Integrated HVAC Systems
Building Management Systems
Security & Fire Safety Solutions
Technical Building Services
Commercial Refrigeration
Industrial Refrigeration
Global WorkPlace Solutions
Energy Efficiency & Sustainability
Solutions For Your Building
Global Marine and Navy
Efficiency Now Newsletter
HVAC Training Resources
Case Studies
| ▼ | Metasys® |
| • | Controllers |
| • | Extended Digital Controller |
| • | Field Equipment Controllers |
| • | LN Series Controllers |
| • | NCM Supervisory Controller |
| • | Network Automation Engines (NAE) |
| • | Network Control Engine |
| • | Network Integration Engine (NIE) |
| • | Variable Air Volume Modular Assembly |
| • | IP Convergence |
| • | Network Architecture |
| • | Product Catalog |
| • | User Interface |
| • | Web-Based Technology |
| • | Wireless Building Technologies |
| • | Service |
| • | Metasys® Resources |
| ► | Panoptix® |
| ► | Facility Explorer |
| ► | HVAC Service |
| ► | Systems Integration |
| ► | Repair Center |
Network Automation Engines (NAE)
- Scalable family of engines from the smallest system to an enterprise network
- Internet technologies and IT standards
- Advanced user interface accessible via a Web browser
- Secured user access authentication
The NAE55 Series supports a comprehensive set of supervisory features and functions for large facilities and technically advanced buildings and complexes. The NAE45 and NAE35 Series extends the power of the NAE to the smaller building and enables the wider distribution of supervisory functions in larger facilities. Truly scaleable, you can increase the size and number of NAEs over time as your building requirements evolve.
Network Automation Engines (NAE)