Integrated HVAC Systems
Building Management Systems
Security & Fire Safety Solutions
Technical Building Services
Commercial Refrigeration
Industrial Refrigeration
Global WorkPlace Solutions
Energy Efficiency & Sustainability
Solutions For Your Building
Global Marine and Navy
Efficiency Now Newsletter
HVAC Training Resources
Case Studies
| ▼ | Metasys® |
| • | Controllers |
| • | Extended Digital Controller |
| • | Field Equipment Controllers |
| • | LN Series Controllers |
| • | NCM Supervisory Controller |
| • | Network Automation Engines (NAE) |
| • | Network Control Engine |
| • | Network Integration Engine (NIE) |
| • | Variable Air Volume Modular Assembly |
| • | IP Convergence |
| • | Network Architecture |
| • | Product Catalog |
| • | User Interface |
| • | Web-Based Technology |
| • | Wireless Building Technologies |
| • | Service |
| • | Metasys® Resources |
| ► | Panoptix® |
| ► | Facility Explorer |
| ► | HVAC Service |
| ► | Systems Integration |
| ► | Repair Center |
Network Control Engine
The Metasys® Network Control Engine (NCE) combines an IP based supervisory controller with an adaptive, self tuning DDC controller.
- Communicates using commonly accepted IT standards at the automation and enterprise level
- Web-browser based user interface allows access from any supported Web browser
- Supports up to 32 field controllers on an N2 bus, LonWorks network or BACnet MS/TP bus
- Combines functionality of a DDC and network supervisory controller
- Tested by the BACnet Testing Lab and certified as a BACnet Building Controller
With its expandable I/O point capacity, you can connect multiple Input/Output Modules, network sensors and variable speed drives to the NCE for greater control flexibility and a consolidated network.
RESOURCES
IP Based Control for Mechanical and Electrical Systems in an Enterprise Environment (PDF)Facility managers of the future will be astonished when they discover that building systems were not always seamlessly integrated into a single enterprise-wide information technology network.
____________________________
Network Control Engine