Integrated HVAC Systems
Building Management Systems
Security & Fire Safety Solutions
Technical Building Services
Commercial Refrigeration
Industrial Refrigeration
Global WorkPlace Solutions
Energy Efficiency & Sustainability
Solutions For Your Building
Global Marine and Navy
Efficiency Now Newsletter
HVAC Training Resources
Case Studies
| ▼ | Metasys® |
| • | Controllers |
| • | IP Convergence |
| • | Serial-to-Ethernet Converter (SECTV) |
| • | Network Architecture |
| • | Product Catalog |
| • | User Interface |
| • | Web-Based Technology |
| • | Wireless Building Technologies |
| • | Service |
| • | Metasys® Resources |
| ► | Panoptix® |
| ► | Facility Explorer |
| ► | HVAC Service |
| ► | Systems Integration |
| ► | Repair Center |
Serial-to-Ethernet Converter (SECVT)
- Enables Metasys® system implementation in remote locations over an Ethernet LAN.
- Eliminates supervisory controllers in remote locations.
- Increases N2 application flexibility.
- Minimizes N2 communications wiring.
- Lowers total installed costs.
The SECVT converts RS-485 N2-protocol data from N2 field devices to Universal Data Protocol (UDP) packets and tunnels the data to supported NAEs over Ethernet LANs.
N2 tunneling is virtually transparent to the user. Accessing, configuring, controlling and monitoring is the same for tunneled devices and devices connected directly to the N2 trunks of the NAE.
Serial-to-Ethernet Converter (SECTV)