Wireless Room Temperature Sensing Systems

WRS Series Many-to-One Wireless Room Temperature Sensing System

WRS Series Many-to-One System


Allows multiple sensors to communicate wirelessly to the Metasys Network through a single receiver and functions with BACnet®, N2 or LON field controllers.

 

TE-7800 Series One-to-One Wirelss Room Temperature Sensing System

TE-7800 Series One-to-One System

One sensor communicates to a single receiver and is designed for installations that use fewer sensors or function with N2 controllers.