Building Automation Systems Integration

Systems Integration

Integrating the diverse systems within your building is a vital element of energy efficiency and increased productivity. Johnson Controls has the expertise that it takes to help you with systems integration across your entire organization.

 

Our flagship Metasys® system comes complete with a number of features designed to make systems integration effortless. Johnson Controls also offers custom systems integration solutions to guarantee compatibility through every one of your building subsystems.

Open Systems Standards for Full Building Automation System Integration

For the best results, a building automation system should be able to work with the existing equipment in your building, regardless of manufacturer.

The Metasys® system was designed from the ground up with open standards of communication in mind.

 

Metasys® is compatible with open protocols including:

  • BACnet
  • BACnet MSTP
  • LonWorks
  • Modbus
  • N2
  • XML
  • Web Services
  • OPC

By adopting an open approach to communication, Metasys® can connect with everything from your commercial and industrial HVAC systems to security devices. This makes it easier and quicker for you to get access to the crucial data you need, and take appropriate action to maintain efficiency and performance.

Building Automation Systems Integration with Proprietary Standards

Although many of the more reputable providers of building systems are moving towards an open approach to connectivity to facilitate the use of centralized systems, there may still be occasions when your system needs to use proprietary forms of communication.

 

Our building automation system provides a wide array of paths to integrate proprietary protocols and systems from the equipment of most major manufacturers, including Honeywell, Siemens, Andover, CSI, Invensys and Trane.

Custom Integration Solutions for your Building Automation Systems

If you need more assistance to get the devices within your building communicating effectively, Johnson Controls has a team of engineers assigned specifically to create custom integration solutions.

 

Through a variety of integration protocols, Johnson Controls offers direct integration of systems, including building automation system to building automation system, building automation system to business system (for example, business security system), business system to business system, building automation to factory, factory to factory, and more.

 

However specific and individual your requirements, Johnson Controls can advise on and develop a method of communication that ensures complete systems integration.

Why Integrate Your Equipment?

Why is it so important that your core system can communicate with every device within your building?

 

Systems integration results in:

  • Asset protection, increasing the lifespan of your equipment.
  • Technology advancement, allowing for new technology to seamlessly connect with your building automation system.
  • A single point of accountability, allowing you to monitor your devices from a single location
  • Web-based access to date from any in-house or remote location