Float & Flow Controls

F59 Series: Sump Pump Switch

Sump Pump Switch Series:F59

Description

The F59 Series controls are designed to start an electric motor on liquid level rise and stop the motor on liquid level drop. The control cuts in when upper weight is submerged approximately halfway, and cuts out when lower weight is approximately half-exposed. Each switch includes 36 in. cable and (2) two weights.

Features

  • F59D-5 is equipped with a power cord and a piggyback style plug. The male prongs plug
    into the wall outlet, and the sump pump cord plugs into the female end of the plug.


Applications

  • On/Off control of sump pumps.


Literature

Selection Chart
Product Code

F59A-1C

Contact Action

DPST

Mounting

External mounting bracket
 
F59A-2C
DPST

External mounting – includes universal mounting bracket and 24 in. strap for quick, easy mounting on the pedestal or on the discharge pipe.
 

F59D-5C
SPST
External mounting – includes clamp for mounting on the pedestal or on the discharge pipe.
 
F59H-1C
DPST
External mounting bracket