Integrated HVAC Systems
Building Management Systems
Security & Fire Safety Solutions
Technical Building Services
Commercial Refrigeration
Industrial Refrigeration
Global WorkPlace Solutions
Energy Efficiency & Sustainability
Solutions For Your Building
Global Marine and Navy
Efficiency Now Newsletter
HVAC Training Resources
Case Studies
| ▼ | PENN® Refrigeration Controls |
| • | Temperature Controls |
| • | Pressure |
| • | Lube Oil Controls |
| • | Water Regulating Valves |
| • | Fan Speed Controls |
| • | Refrigerant Leak Detectors |
| • | Float & Flow Controls |
| • | F59 Series: Sump Pump Switch |
| • | F61 Series: Flow Switch (Low Flow Rate - SPDT) |
| • | F61 Series: Flow Switch (Standard Flow Rate - SPDT) |
| • | F62 Series: Airflow Switch (SPDT- Contact Unit) |
| • | F63 Series: Liquid Level Float Switch (For Closed Tanks) |
| • | Air Volume Control for Water Pressure Tanks |
| • | Where To Buy |
| ► | Modular Control Systems |
Float & Flow Controls
F61 Series: Flow Switch (Standard Flow Rate - SPDT)
Description
- The F61 Series Flow Switches are Single- Pole, Double-Throw (SPDT) flow switches used on fluid lines carrying water, ethylene glycol, or other fluids not classified as hazardous. They can be wired to energize one device and de-energize another device powered from the same source when fluid flow either exceeds or drops below the set flow rate.
- The F61MG type flow switches are used for low-energy loads to operate small relays, solenoid valves, and electronic control circuits. These flow switches have gold-plated contacts for improved electrical performance in low voltage, low current circuits.
Features
- Stainless steel paddle has three segments for use in pipes from 1 in. to 3 in. (25 mm to 75 mm) diameter.
- Paddle segments can be removed or trimmed as needed.
- F61KB-11 and F61MB-1 include a 6 in. (152 mm) paddle for pipes 4 in. to 6 in. (102 mm to 152 mm).
- Gold-plated contacts on F61MG-1 reduce intermittent contact problems in lowvoltage and low-current circuits.
Applications
- Use on lines carrying water or ethylene glycol.
- Not for use with hazardous fluids or in hazardous atmospheres.
Literature
- Catalog Page ... LIT-1922335
- Product Bulletin ... LIT-125225
- Install Inst. ... 24-8407-4
Selection Chart
| Product Code | Enclosure | Bellows | Paddle | |||||||||||||||||||
| F61KB-11 | NEMA 1 | Phosphor Bronze | SS; 3-piece paddle installed; | |||||||||||||||||||
| 6 in. paddle supplied unistalled | ||||||||||||||||||||||
| F61LB-1 | NEMA 1 | Phosphor Bronze | SS; 3-piece paddle installed; | |||||||||||||||||||
| F61MB-1 | NEMA 3R | Phosphor Bronze | SS; 3-piece paddle installed; | |||||||||||||||||||
| 6 in. paddle supplied unistalled | ||||||||||||||||||||||
| F61MB-5 | NEMA 3R | Stainless Steel | SS; 3-piece paddle installed; | |||||||||||||||||||
| 6 in. paddle supplied unistalled | ||||||||||||||||||||||
| F61MG-1 | NEMA 3R | Stainless Steel | SS; 3-piece paddle installed; | |||||||||||||||||||
| 6 in. paddle supplied unistalled | ||||||||||||||||||||||
F61 Series: Flow Switch (Standard Flow Rate - SPDT)
