Float & Flow Controls

F63 Series: Liquid Level Float Switch (For Closed Tanks)

F63

Description

  • The F63 can be wired to close one circuit and open another circuit when liquid level rises above or falls below the required level. The F63AC-1 has a NEMA1 general purpose enclosure. The F63BF-1 has a NEMA 3R raintight enclosure. Not for use with hazardous fluids or in hazardous atmosphere.


Features

  • SPDT snap-acting switch
  • Rugged steel enclosure


Accessories

  • Replacement Float: FLT12A-600R (copper)


Literature

Selection Chart
Product     Switch      Type of      Liquid Temperature F (C)     Max. Ambient     Max. Liquid
Code     Action      Enclosure      Max Min.     Temp F (C)     Pressure psig (bar)
63AC-1C     SPDT      General Purpose Nema 1      250 (121) 32 (0)     180 (40)     100 (6.9)
63BF-1C     SPDT      Vaportight/Raintight NEMA 3R      250 (121) -20 (-29)     180 (40)     100 (6.9)
63EC-1C     SPDT      General Purpose Nema 1      250 (121) 32 (0)     180 (40)     100 (6.9)
63FF-1C     SPDT      Vaportight/Raintight NEMA 3R      250 (121) -20 (-29)     180 (40)     100 (6.9)