Description
The RLD-H10G and RLD-H10PM are professional grade leak detectors for use by refrigeration and air conditioning technicians. These detectors sense all CFC, HCFC, and HFC refrigerants and blends, such as R12, R502, R22, R404a, R507, R410a amd R134a among others. The RLD-H10G plugs into a 120VAC outlet.
The RLD-H10PM is self-powered with a rechargeable battery. Both units provide manual compensation for background levels of refrigerant. The RLD-H10PM provides an automatic compensation adjustment as well. A full line of accessories and maintenance kits are also available, including replacement sensors, tune-up kits, probe extensions, battery chargers, and leak vial bottles. The RLD-H10PM is a direct replacement for the RLD-H10P.
Features
- Positive ion emission heated diode sensor provides the most sensitivity available today, while still detecting all halogenated refrigerant gases.
- Halogen selective sensing eliminates many sources of possible false alarms due to background contamination.
- RLD-H10PM only: Rechargeable battery with low and full charge LEDs enhances portability-no external power required.
- RLD-H10PM only: Switchable for manual or automatic balance to allow user to choose preferred method of compensation for background refrigerant levels.
- High quality air pump supplies constant air flow to sensor so it responds quickly to leaks; also helps sensor recover quickly after exposure to refrigerant so leak can be verified.
- Visual and audible signal facilitates sensing in noisy equipment rooms with 360° visibility and piercing tone; frequency of noise/light indicates magnitude of leak.
- Exceeds SAE J1627 moving probe specification, which minimizes call-backs because the leak is found the first time, is verifiable, and the fix can be confirmed.
- External calibration source and calibration indicators indicate when the sensor is working properly and serves as a reference point to judge leak size.
Selection Chart
Descriptions