Integrated HVAC Systems
Building Management Systems
Security & Fire Safety Solutions
Technical Building Services
Commercial Refrigeration
Industrial Refrigeration
Global WorkPlace Solutions
Energy Efficiency & Sustainability
Solutions For Your Building
Global Marine and Navy
Efficiency Now Newsletter
HVAC Training Resources
Case Studies
| ▼ | PENN® Refrigeration Controls |
| • | Temperature Controls |
| • | Pressure |
| • | Electronic |
| • | Transducers |
| • | Electromechanical |
| • | P10 Series: Low Pressure Control |
| • | P20 Series: Air Conditioning Pressure Cutout Control |
| • | P29 Series: Low Pressure Cutout Control (With Time Delay) |
| • | P32 Series |
| • | P47 Series: Steam Pressure Limit Control |
| • | P67 Series: Low Pressure Control |
| • | P70, P72, P170 Series: Controls For Low Pressure Applications |
| • | P70, P72, P170 Series: Controls For High Pressure Applications |
| • | P70, P72, P170 Series: Controls For Dual Pressure Applications |
| • | P100 Series: Encapsulated Pressure Switches |
| • | Differential Pressure Controls |
| • | Lube Oil Controls |
| • | Water Regulating Valves |
| • | Fan Speed Controls |
| • | Refrigerant Leak Detectors |
| • | Float & Flow Controls |
| • | Where To Buy |
| ► | Modular Control Systems |
Electromechanical Pressure Controls
P29 Series: Low Pressure Cutout Control (With Time Delay)
Description
P29NC is a low pressure control with time delay and lockout, which requires manual reset. A drop in pressure energizes the time delay relay and opens a contact after 60 seconds, shutting down the equipment. The time delay prevents nuisance shutdowns due to momentary fluctuations in system pressures.
Features
- Direct reading scale indication.
- Dust-protected snap action switch.
- Trip-free manual reset.
- Replacement timing relays available.
Applications
- Chiller low temperature.
- Industrial equipment, oil pressure lubrication.
- Low suction pressure.
Accessories
- Universal mounting bracket (271-51).
- Replacement timing relays ... LIT-1927395
Literature
- Catalog Page ... LIT-1927190
- Product Bulletin ... LIT-125425
- Install Inst. ... 997-659
Selection Chart
| Product | Switch | Pressure Range | Differential | ||||||||||||||
| Code | Action | psig (bar) | psig (bar) | ||||||||||||||
| P29NC-2C | SPST | 20 in. HG to 100 | 1 to 3 | ||||||||||||||
| (-0.7 to 6.9) | (0.1 to 0.2) | ||||||||||||||||
| P29NC-3C | SPST | 20 in. HG to 100 | 1 to 3 | ||||||||||||||
| (-0.7 to 6.9) | (0.1 to 0.2) | ||||||||||||||||
P29 Series: Low Pressure Cutout Control (With Time Delay)
