Integrated HVAC Systems
Building Management Systems
Security & Fire Safety Solutions
Technical Building Services
Commercial Refrigeration
Industrial Refrigeration
Global WorkPlace Solutions
Energy Efficiency & Sustainability
Solutions For Your Building
Global Marine and Navy
Efficiency Now Newsletter
HVAC Training Resources
Case Studies
| ▼ | PENN® Refrigeration Controls |
| • | Temperature Controls |
| • | Pressure |
| • | Electronic |
| • | Transducers |
| • | Electromechanical |
| • | P10 Series: Low Pressure Control |
| • | P20 Series: Air Conditioning Pressure Cutout Control |
| • | P29 Series: Low Pressure Cutout Control (With Time Delay) |
| • | P32 Series |
| • | P47 Series: Steam Pressure Limit Control |
| • | P67 Series: Low Pressure Control |
| • | P70, P72, P170 Series: Controls For Low Pressure Applications |
| • | P70, P72, P170 Series: Controls For High Pressure Applications |
| • | P70, P72, P170 Series: Controls For Dual Pressure Applications |
| • | P100 Series: Encapsulated Pressure Switches |
| • | Differential Pressure Controls |
| • | Lube Oil Controls |
| • | Water Regulating Valves |
| • | Fan Speed Controls |
| • | Refrigerant Leak Detectors |
| • | Float & Flow Controls |
| • | Where To Buy |
| ► | Modular Control Systems |
Electromechanical Pressure Controls
P67 Series: Low Pressure Control
Description
The P67 Series Pressure Switches are used to close or open an electrical circuit based on a predetermined air pressure signal. The operating point of the control and the differential, are easy to adjust with the externally-located adjustment screws on the top of the control enclosure. The pressure controls incorporate a non-metallic diaphragm that is positioned by air pressure changes. The diaphragm, in turn, actuates a heavy-duty electrical contact block using a lever mechanism.
Features
- Long-life contact structure, high contact force
- Easy-to-adjust settings: single sight-set scales show both cut-in and cut-out settings
Applications
- Control of air compressors
- Fans
- Pilot lights
- Resistance heating elements
Ranges
- Temperature Range F (C) - 32 to 140 (0 to 160)
- Scale Range psig (kPa) - 3 to 30 (21 to 207)
(Range is min. cut-out to max. cut-in on Open Low controls, and min. cut-in to max. cut-out on Open High controls.)
Literature
- Catalog Page ... LIT-1927215
- Technical Bulletin ... LIT-121445
Selection Chart
| Product | Control Action | Differential | Max. Overpressure | Connector | ||||||||||||||||||||
| Code | (pressure Rise) | psi (kPa) | psit (kPa) | |||||||||||||||||||||
| P67AA-1C | DPST | 1 1/2-20 | 50 (345) | Angle Barbed | ||||||||||||||||||||
| Open | 10 to 38 | Fitting | ||||||||||||||||||||||
| P67CA-1C | DPST | 1 1/2-20 | 50 (345) | Angle Barbed | ||||||||||||||||||||
| Close | 10 to 38 | Fitting | ||||||||||||||||||||||
| P67EA-5C | L-M2 connect | 1 1/2-20 | 50 (345) | 1/8in. | ||||||||||||||||||||
| L-M1 break | 10 to 38 | Male NPT | ||||||||||||||||||||||
| P67FA-5C | L-M2 break | 1 1/2-20 | 50 (345) | 1/8in. | ||||||||||||||||||||
| L-M1 connect | 10 to 38 | Male NPT |
P67 Series: Low Pressure Control
