Integrated HVAC Systems
Building Management Systems
Security & Fire Safety Solutions
Technical Building Services
Commercial Refrigeration
Industrial Refrigeration
Global WorkPlace Solutions
Energy Efficiency & Sustainability
Solutions For Your Building
Global Marine and Navy
Efficiency Now Newsletter
HVAC Training Resources
Case Studies
| ▼ | PENN® Refrigeration Controls |
| • | Temperature Controls |
| • | Pressure |
| • | Electronic |
| • | Transducers |
| • | Electromechanical |
| • | P10 Series: Low Pressure Control |
| • | P20 Series: Air Conditioning Pressure Cutout Control |
| • | P29 Series: Low Pressure Cutout Control (With Time Delay) |
| • | P32 Series |
| • | P47 Series: Steam Pressure Limit Control |
| • | P67 Series: Low Pressure Control |
| • | P70, P72, P170 Series: Controls For Low Pressure Applications |
| • | P70, P72, P170 Series: Controls For High Pressure Applications |
| • | P70, P72, P170 Series: Controls For Dual Pressure Applications |
| • | P100 Series: Encapsulated Pressure Switches |
| • | Differential Pressure Controls |
| • | Lube Oil Controls |
| • | Water Regulating Valves |
| • | Fan Speed Controls |
| • | Refrigerant Leak Detectors |
| • | Float & Flow Controls |
| • | Where To Buy |
| ► | Modular Control Systems |
Electromechanical Pressure Controls
P32 Series: Sensititive Pressure Switch
Description
The P32 switch senses a change in the differential pressure (either velocity pressure or pressure drop across a fixed restriction in the duct) as air flow in the duct changes.
Features
- Easy-to-read set point scale
- Small and compact
- Versatile mounting options
Applications
- Pressure/air flow proving with electric duct heaters, humidifiers, and other equipment
- Maximum pressure/air flow control for variable volume systems
- Reheat duct powered systems
- Clogged filter detection
- Detection of icing of air conditioning coils and initiation of defrost cycle
- Sensitive pressure settings
- Dust-tight snap switch
Specifications
- Maxium Over-pressure psig (kPa) - 1 (6.9)
- Contact Action - SPDT
- Ambient Temp. Max. - -167F (75C)
- High Pressure Connector - metal 1/8 in. female NPT inside, 1/2 NPSM outside for mounting
- Low Pressure Connector - molded 1/8 in. female
Literature
- Catalog Page ... LIT-1927195
- Product Bulletin ... LIT-125435
- Technical Bulletin ... LIT-125430
- Install Inst. ... LIT-121415
- Install Inst. ... 996-100
Selection Chart
| Product | Range in. WC | Mounting Bracket | |||||||||
| Code | (kPa) | (included) | |||||||||
| P32AC-1C | 0.2 to 12 | BKT182-1R | |||||||||
| (.1 to 3) | |||||||||||
| P32AC-2C | 0.1 to 5 | BKT229-1R | |||||||||
| .1 to 1.2 | |||||||||||
| P32AF-1C | 0.1 to 5 | BKT182-1R | |||||||||
| .1 to 1.2 | |||||||||||
| P32AF-2C | 0.1 to 5 | BKT229-1R | |||||||||
| .1 to 1.2 | |||||||||||
