Electromechanical Pressure Controls

P470 Series: Electronic Pressure Control

P470 Series: Electronic Pressure Control

Description
The P470 Electronic Pressure Control with Display is a single-stage, On/Off, electronic pressure control with an SPDT (Single-Pole Double-Throw) output relay. The control may be field set to operate in one of three pressure ranges (0 to 100 psi, 0 to 500 psi, or 50 to 750 psi), as either an open-high or open-low control.

The P470 control features a large LCD that displays the sensed pressure and other system-status indicators, as well as the adjustable setpoints in the programming mode. The P470 control has a lockable, 3- button touchpad for adjusting setpoints, and a front-panel LED (Light-Emitting Diode) that indicates the output relay status.

The P470 control uses a P399 Electronic Pressure Transducer to generate a pressure signal and WHA-P399 Wiring Harness, which eliminates many of the constraints of capillarytube control applications.

 

Features

  • Easy-to-read liquid crystal display (LCD) clearly displays the sensed pressure (and other control information), and in many situations pressure may be monitored without applying gauges to the controlled equipment.
  • Three field-selectable pressure ranges between 0-750 psi provide the flexibility to cover most HVAC/R pressure applications.
  • 24 VAC, and 120 or 208/240 VAC models increase application options, with two controls that cover most common voltages.
  • Lockable, 3-button, front-panel touchpad deters tampering and over adjustment of control settings by unauthorized personnel.
  • Built-in, adjustable, anti-short cycle time-delay reduces compressor short cycling and nuisance lockouts, which can extend compressor life.
  • Economical, versatile transducer and wiring harness eliminate many of the constraints of capillary control applications and allow up to a 100 ft (30.5m) cable between control and transducer.Snap-acting switch in a dust protected enclosure.

 

Accessories

Selection Chart

Product Code

Description
Catalog Page
Product Bulletin
P470FB-1C
Low Voltage (<30 VAC)
Electronic Pressure Control w/ Display
Supply Voltage: 24 VAC
Class 2 Transformer
 
P470EB-1C
Line Voltage Electronic
Pressure Control w/ Display
Supply Voltage:
120 or 208/240 VAC