Electronic Pressure Controls

P499 Series: Electronic Pressure Transducers

Pressure Transducer: P499 Series

Description

The P499 Series Electronic Pressure Transducers are compact, economical, rugged, direct-mount pressure transducers designed for use in commercial refrigeration and air conditioning applications. These transducers produce an analog signal based on the sensed pressure.

Features

  • Single-Piece machined stainless steel pressure port provides a durable assembly, eliminates potential of refrigerant loss due to O-ring or weld failures; resists damage due to physical shock, vibration, and pressure pulsations.
  • Environmentally-Protected (IP67) Electronics withstands the effects of adverse conditions associated with typical heating, ventilating, and air conditioning (HVAC) and Refrigeration applications, including freeze/thaw applications on suction lines.
  • Reliable, repeatable performance and long operating life minimizes service and replacement costs.
  • Available in numerous pressure ranges providing a single line of transducers for all refrigeration and air conditioning application needs.
  • Slender body design facilitates use of deep-socket wrenches for ease of installation; requires zero turning radius.
  • 1% Total error band provides high-accuracy performance.
  • CE and UL Agency listings allow for global applications.

Applications

Typical applications include:

  • HVAC and refrigeration applications
  • Chillers
  • Fan speed controls
  • Pumps and compressors
  • Agricultural applications
  • Industrial process control

Accessories

  • P499 transducers require wire harnesses for all models that do not have an integral cable. (The Kit is packaged with a transducer, 2 m wire harness, and literature. The Individual pack comes with only a transducer.)

Literature

  • Catalog Page...  LIT-19004045
  • Product Bulletin   ... LIT-1201190 
  • Ordering Info ... PUBL-4072
  • Tech Specs  ... PUBL-4060
Selection Chart