Electromechanical Temperature Controls

A11 Series: Low Temperature Cutout Control (Freeze Stats)

Description
The A11 Series low temperature cutout controls incorporate a 20-foot long, vapor charged, sensing element. The A11 reacts to the coldest 18-inch section of the controls sensing element. The A11 is suitable for monitoring the face temperature of hot water coils for freeze protection.

Features

  • Snap-acting switch
  • External temperature scale
  • Easy setpoint adjustment with top or bottom access

Applications

  • Low Temperature cutout for coils and/or pipe liquid sensing

Specifications

  • Ambient temperature of control: 0-140°F (-17.8-60°C)
  • Maximum element temperature: 250°F (121°C)
Single Stage Electromechanical Temperature Control Series A11

Selection Charts