Defrost Duration and Fan Delay Control

Single Stage Electromechanical Temperature Control Series A19:Defrost

Description

Remote bulb control with adjustable defrost termination temperature and preset fan delay temperature.


Features

  • Sensing element unaffected by barometer pressure and cross-ambient temperature problems.
  • Limited adjustment range. 


Applications

  • Defrost termination control for refrigerated display cases

Selection Charts

Product Code     Switch Action     Range F (C)     Diff. F (C)     Catalog Page     Product Bulletin     Install Inst.
A19ZBC-2C     SPDT     45 to 85(7 to 29)     6 to 24 (3 to 13)     LIT-1927095     -     LIT-121071