Integrated HVAC Systems
Building Management Systems
Security & Fire Safety Solutions
Technical Building Services
Commercial Refrigeration
Industrial Refrigeration
Global WorkPlace Solutions
Energy Efficiency & Sustainability
Solutions For Your Building
Global Marine and Navy
Efficiency Now Newsletter
HVAC Training Resources
Case Studies
| ▼ | PENN® Refrigeration Controls |
| • | Temperature Controls |
| • | Temperature Controls |
| • | Temperature Controls |
| • | A11 Series: Low Temperature Cutout Control (Freeze Stats) |
| • | Multipurpose A19 Series |
| • | Multi Stage |
| • | Line & Low Voltage T-Stats |
| • | Electronic |
| • | Pressure |
| • | Lube Oil Controls |
| • | Water Regulating Valves |
| • | Fan Speed Controls |
| • | Refrigerant Leak Detectors |
| • | Float & Flow Controls |
| • | Where To Buy |
| ► | Modular Control Systems |
Temperature Controls for Low Energy Circuits
Description
These compact controls are supplied with a fixed or adjustable differential. The controls supplied with an adjustable differential have an internal scale plate indicating the differential in Fahrenheit degrees.
Features
- Dependability - Snap-acting contacts in a dust protected enclosure and liquid filled sensing element are field proven.
- "Repeat" accuracy which is unaffected by barometric pressure and cross ambient temperature problems.
- Concealed differential adjustment discourages unauthorized adjustment changes
- "Dry Circuit" switches with gold plated contacts for improved contact characteristics required in low voltage, low current settings
Applications
- These temperature controls are used for low energy electrical loads to operate small relays, solenoid valves, and electronic control circuits.
Literature
- Product Bulletin ... LIT-125040
Selection Chart
| Switch | Sealed Dust Protected Pennswtich | |||
| Range | -30 to 550 F | |||
| Contact Action | SPDT | |||
| Capillary | Type 304 Stainless Steel | |||
| Bulb | Type 316L Stainless Steel | |||
| Packing Nut | Style 4, Type 303 Stainless Steel | |||
| Case | .062" Cold Rolled Steel | |||
| Cover | .025" Cold Rolled Steel |
| Product | Bulb | Switch | Differential | |||
| Type | Type | Action | ||||
| A19AAJ | Remote | Open Low | Fixed | |||
| A19AAK | Remote | Open High | Fixed | |||
| A19AAL | Remote | SPDT | Fixed | |||
| A19ABL | Remote | SPDT | Adj. | |||
| A19BBL | Style 3 | SPDT | Adj. |
A19 Series: Temperature Controls for Low Energy Circuits
