Integrated HVAC Systems
Building Management Systems
Security & Fire Safety Solutions
Technical Building Services
Commercial Refrigeration
Industrial Refrigeration
Global WorkPlace Solutions
Energy Efficiency & Sustainability
Solutions For Your Building
Global Marine and Navy
Efficiency Now Newsletter
HVAC Training Resources
Case Studies
| ▼ | PENN® Refrigeration Controls |
| • | Temperature Controls |
| • | Temperature Controls |
| • | Temperature Controls |
| • | A11 Series: Low Temperature Cutout Control (Freeze Stats) |
| • | Multipurpose A19 Series |
| • | Multi Stage |
| • | Line & Low Voltage T-Stats |
| • | Electronic |
| • | Pressure |
| • | Lube Oil Controls |
| • | Water Regulating Valves |
| • | Fan Speed Controls |
| • | Refrigerant Leak Detectors |
| • | Float & Flow Controls |
| • | Where To Buy |
| ► | Modular Control Systems |
Temperature Controls with NEMA 1 Enclosure
Description
These compact controls are supplied with a fixed or adjustable differential. The controls supplied with an adjustable differential have an internal scale plate indicating the increments of differential.
Features
- Dependability - Snap-acting contacts in a dust protected enclosure and liquid filled sensing element are field proven.
- "Repeat" accuracy which is unaffected by barometric pressure and cross ambient temperature problems.
- Concealed differential adjustment discourages unauthorized adjustment changes
- Compact general purpose temperature controls with a wide selection of models.
Applications
- Frozen food cases
- Display cases
- Beverage coolers
- Milk coolers
- Walk-in boxes
- Water chillers
Literature
- Product Bulletin ... LIT-125020
Specifications
| Case Material | .062" Cold Rolled Steel | |||
| Contact Unit | Snap-Acting Contacts in Dusttight Enclosure | |||
| Cover Material | .025" Cold Rolled Steel | |||
| Finish | Gray Baked Enamel | |||
| Range | -30 to 150 F (-35 to 55 C) |
A19 Series: Temperature Controls with NEMA 1 Enclosure
