Agricultural/Industrial Thermostat With NEMA 4X Enclosure

Single Stage Electromechanical Temperature Control Series A19:Ag/Industrial

Description

The A19PRC is a single stage electromechanical thermostat designed for heating and ventilation applications. It features a rain tight enclosure for use in agricultural and industrial applications that require compliance with Article 547 of the National Electrical Code. The A19PRC has a rugged thermoplastic enclosure that meets NEMA 4X specifications.


Features

  • An O-ring sealed set point adjustment knob.
  • Exposed portion of the liquid filled sensing elements are plated and plastic coated to resist damage in corrosive atmospheres.


Applications

  • Typical applications include controlling ventilation or heating equipment in animal confinement or industrial buildings.

Selection Charts

Product Code     Switch Action     Range F (C)     Diff. F (C)     Catalog Page     Product Bulletin     Install Inst.
A19PRC-1C     SPDT     30 to 110 (1 to 43)     3 to 12 (1.7 to 6.7)     LIT-1927080     -     -