Integrated HVAC Systems
Building Management Systems
Security & Fire Safety Solutions
Technical Building Services
Commercial Refrigeration
Industrial Refrigeration
Global WorkPlace Solutions
Energy Efficiency & Sustainability
Solutions For Your Building
Global Marine and Navy
Efficiency Now Newsletter
HVAC Training Resources
Case Studies
| ▼ | PENN® Refrigeration Controls |
| • | Temperature Controls |
| • | Temperature Controls |
| • | Temperature Controls |
| • | A11 Series: Low Temperature Cutout Control (Freeze Stats) |
| • | Multipurpose A19 Series |
| • | Multi Stage |
| • | Line & Low Voltage T-Stats |
| • | Electronic |
| • | Pressure |
| • | Lube Oil Controls |
| • | Water Regulating Valves |
| • | Fan Speed Controls |
| • | Refrigerant Leak Detectors |
| • | Float & Flow Controls |
| • | Where To Buy |
| ► | Modular Control Systems |
Automatic Changeover with Strap-on Mounting
Description
This is a changeover control for use with combination heating and cooling thermostats.
Features
- Automatically selects the correct thermostat function.
Applications
- Recommended for convectors, fan coils, and blast coil units and similar devices.
- The A19CAC-2 can be mounted idrectly on either a vertical or a horizontal pipe, using the can mounting strap supplied with control.
- The A19CAC-1 has a remote bulb for greater mounting convenience.
Selection Charts
| Product Code | Switch Action | Range F (C) | Diff. F (C) | Catalog Page | Product Bulletin | Install Inst. | ||||||||||||||||||||||||||||||
| A19CAC-1C | SPDT | 60 to 90 (16 to 32) | 10 (5.6) | LIT-1927060 | LIT-125065 | - | ||||||||||||||||||||||||||||||
| A19CAC-2C | SPDT | 60 to 90 (16 to 32) | 10 (5.6) | LIT-1927060 | LIT-125065 | - |
A19 Series: Automatic Changeover with Strap-on Mounting