Coiled Bulb Space Thermostat

Single Stage Electromechanical Temperature Control Series A19:Coiled

Description

Wide-range temperature control with air coil sensing element.


Features

  • Wide temperature range
  • NEMA 1 enclosure.


Applications

  • Return air or space temperature sensing

Selection Charts

Ventilating, Heating
Product Code     Switch Action      Range F (C)     Diff. F (C)     Catalog Page     Product Bulletin     Install Inst.
A19BAB-3C     SPST, Open High      35 to 95 (0 to 35)     3 (1.7) Fixed     LIT-1927050     -     -
A19BAC-1C     SPDT      30 to 110 (-1 to 43)     3 (1.7) Fixed     LIT-1927050     -     -
A19BAF-1C     SPDT      30 to 110 (-1 to 43)     1.5 (0.9) Fixed     LIT-1927050     -     -
                                       
                                       
Cooling
Product Code     Switch Action      Range F (C)     Diff. F (C)     Catalog Page     Product Bulletin     Install Inst.
A19BBC-1C     SPDT      -30 to 100 (- to 38)     3 to 12 (1.7 to 7)     LIT-1927050     -     -