Integrated HVAC Systems
Building Management Systems
Security & Fire Safety Solutions
Technical Building Services
Commercial Refrigeration
Industrial Refrigeration
Global WorkPlace Solutions
Energy Efficiency & Sustainability
Solutions For Your Building
Global Marine and Navy
Efficiency Now Newsletter
HVAC Training Resources
Case Studies
| ▼ | PENN® Refrigeration Controls |
| • | Temperature Controls |
| • | Temperature Controls |
| • | Temperature Controls |
| • | A11 Series: Low Temperature Cutout Control (Freeze Stats) |
| • | Multipurpose A19 Series |
| • | Multi Stage |
| • | Line & Low Voltage T-Stats |
| • | Electronic |
| • | Pressure |
| • | Lube Oil Controls |
| • | Water Regulating Valves |
| • | Fan Speed Controls |
| • | Refrigerant Leak Detectors |
| • | Float & Flow Controls |
| • | Where To Buy |
| ► | Modular Control Systems |
Flange Mounted Duct Thermostat
Description
A wide-range temperature control with a special air coil sensing element and an adjustable mounting flange.
Features
- SPDT snap-action switch
- Unaffected by barometric pressure or cross- ambient temperatures
- Flat flange mounting with the coil element permits positioning the sensing bulb in the appropriate portion of the air stream
Applications
- These duct thermostats are used on rooftop units, make-up heaters, duct heaters, and air handling systems of all types.
Selection Charts
| Product Code | Switch Action | Range F (C) | Diff. F (C) | Catalog Page | Product Bulletin | Install Inst. | ||||||||||||||||||||||||||||||
| A19EAF-1C | SPDT | 60 to 130 (16 to 54) | 2 (1.1) | 1927070 | LIT-125075 | - | ||||||||||||||||||||||||||||||
| A19EAF-2C | SPDT | 30 to 110 (-1 to 43) | 1927070 | LIT-125075 | - |
A19 Series: Flange Mounted Duct Thermostat