Integrated HVAC Systems
Building Management Systems
Security & Fire Safety Solutions
Technical Building Services
Commercial Refrigeration
Industrial Refrigeration
Global WorkPlace Solutions
Energy Efficiency & Sustainability
Solutions For Your Building
Global Marine and Navy
Efficiency Now Newsletter
HVAC Training Resources
Case Studies
| ▼ | PENN® Refrigeration Controls |
| • | Temperature Controls |
| • | Temperature Controls |
| • | Temperature Controls |
| • | A11 Series: Low Temperature Cutout Control (Freeze Stats) |
| • | Multipurpose A19 Series |
| • | Multi Stage |
| • | Line & Low Voltage T-Stats |
| • | Electronic |
| • | Pressure |
| • | Lube Oil Controls |
| • | Water Regulating Valves |
| • | Fan Speed Controls |
| • | Refrigerant Leak Detectors |
| • | Float & Flow Controls |
| • | Where To Buy |
| ► | Modular Control Systems |
Hot Water Temperature Control with Snap-On Mount (Well Immersion)
Description
This is a universal replacement control for open high or SPDT applications. The control is furnished with a well assembly for 1/2 inch tapping.
Features
- Liquid-filled element provides rapid response to temperature change.
- Adjustable differential.
- Universal replacement.
Applications
- Operating control for hot water boilers.
Selection Charts
| Product Code | Switch Action | Range F (C) | Diff. F (C) | Catalog Page | Product Bulletin | |||||||||||||||||||||||||
| A19ABC-11 | SPST | 45 to 85(7 to 29) | 6 to 24 (3 to 13) | LIT-1927030 | LIT-125025 |
A19 Series: Hot Water Temperature Control with Snap-on Mount (Well Immersion)