Temperature Control Less Enclosure (SPDT, Close Differential)

Single Stage Electromechanical Temperature Control Series A19:Temperature Control Less Enclosure (SPDT, Close Differential)

Description

Open-type temperature control for mounting in cases or enclosures. 


Features

  • SPDT contacts for open high or open low applications.


Specifications

  • Back mounting.
  • Knob supplied by the customer.


Applications

  • Panel-mounted temperature control for a packaged terminal air conditioner or for self-contained HVAC equipment.

Selection Charts

Product Code     Switch Action     Range F (C)     Diff. F (C)     Catalog Page     Product Bulletin     Install Inst.
A19AGF-31C     SPST     45 to 85(7 to 29)     6 to 24 (3 to 13)     LIT-1927035     LIT-125045     LIT-121071