Thermostat for Portable Heaters (Chain Mount and Drop Cord Electrical Connection)

Single Stage Electromechanical Temperature Control Series A19:Portable

Description

Sturdy compact thermostat designed especially for temporary installations.


Features

  • 6 foot extension cord with piggyback style plug 
  • NEMA 1 Enclosure 
  • Chain mount


Applications

  • On/off control of portable space heaters
  • Agriculture

Selection Charts

Product Code     Switch Action    Range F (C)     Diff. F (C)     Catalog Page     Product Bulletin     Install Inst.
A19BAG-1C     SPST, Open High    35 to 95 (2 to 35)     3 (1.7) Fixed     LIT-1927055     LIT-121040     -