Water Chiller Control (with Locked Cutout/Adjustable Cut-In)

Single Stage Electromechanical Temperature Control Series A19:Chiller

Description

Remote bulb temperature control with limited set point range, adjustable differential, and adjustable cut-out.


Features

  • Adjustable cut-out (38 to 47°F).
  • Wide differential adjustment range. 


Applications

  • Water chillers

Selection Charts

Product Code     Switch Action     Range F (C)     Diff. F (C)     Catalog Page     Product Bulletin     Install Inst.
A19ZBA-1C    SPST, Close High, Open Low    38 to 80 (3 to 27)     8 to 40 (-13 to 4.4)     LIT-1927090     -     LIT-121065