Electronic Temperature Controls

Electronic Temperature Stage Control Modules

MS Series: Electronic Temperature Control

Description

The MS Series Controls are versatile, microprocessor-based, multifunction, programmable temperature controls designed for single and multiple stage temperature control applications. The MS series controls have large, easy-to-read, red LED displays.  These compact controls are available in panel mount and DIN rail mount models.  MS series Controls use the A99B temperature sensors, which allow remote mounting of the display unit.

Features

  • Programable functions allow adjustment of control settings to meet application needs
  • Alarm management functions provide visible alarm codes on display 
  • Accurate temperature sensors provide precise control performance with up to 300 feet of wiring (An adjustable temperature offset is provided for longer wiring)
  • Easily readable LED display displays temperature and other functions quickly and clearly

 

Applications

  • Rooftop heating or cooling units
  • Boiler or pump control
  • Convience store Cooler

Selection Chart