Pressure Actuated Water Regulating Valves

V246 Series: Two-Way Water Regulating Valve for High-Pressure Refrigerants

V246 Series: Two-Way Pressure-Actuated Water-Regulating Valves for High-Pressure Refrigerants

Description

The V246 Series 2-Way Pressure-Actuated Water-Regulating Valves for High-Pressure Refrigerants come in two types of control action: direct acting or reverse acting. V246 valves regulate water flow to control refrigerant head pressure in systems with water-cooled condensers.

V246 valves have an adjustable opening point in a refrigerant pressure range of 200 to 400 psig (13.8 to 27.6 bar). V246 valves may be used with standard non-corrosive or ammonia refrigerants. For applications where the coolant may be corrosive to the internal parts, maritime models are available, which have nickel copper (Monel®) internal parts.

Features

  • No Close Fitting or Sliding Parts in Water Passages
  • Accessible Range Spring
  • Take-Apart Construction
  • Pressure-Balanced Design
  • Corrosion-Resistant Material for Internal Parts


Applications

Each application is unique and requires specific engineering data to properly size and design a system to fulfill the appropriate requirements. Typically, a valve is replaced with another valve of the same size in a properly sized and engineered system. Contact Johnson Controls/Penn® Refrigeration Application Engineering at 1-800-275-5676 to obtain specific engineering data.

 

Literature

Selection Charts