Pressure Actuated Water Regulating Valves

V146 Series: High Water Pressure Two-Way Pressure-Actuated Water-Regulating Valves

V146 Series: High Water Pressure Two-Way Pressure-Actuated Water-Regulating Valves

Description

The V146 Series 2-Way Pressure-Actuated Water-Regulating Valves are designed to regulate water flow and control refrigerant head pressure in systems with water-cooled condensers. The V146 valves are ideal for applications with system water pressures of up to 350 psi (24.1 bar), such as high-rise buildings. V146 valves may be used with standard noncorrosive refrigerants. V146 valves have a monel (nickel-copper alloy) seat and disc holder.


Features

  • No close-fitting or sliding parts in water passages. Provides control in less-than-ideal water conditions.
  • High-pressure design allows use in systems with up to 350 psi (24.1 bar) water pressure.
  • Pressure-balanced design resists changes to setpoint caused by gradual or sudden water pressure changes.
  • Corrosion-resistant material for internal parts promotes long valve life.
  • Accessible range spring allows easy manual flushing.
  • Take-apart construction allows access to valve interior without removing valve from refrigeration system or pumping down.


Literature

Specifications