Integrated HVAC Systems
Building Management Systems
Security & Fire Safety Solutions
Technical Building Services
Commercial Refrigeration
Industrial Refrigeration
Global WorkPlace Solutions
Energy Efficiency & Sustainability
Solutions For Your Building
Global Marine and Navy
Efficiency Now Newsletter
HVAC Training Resources
Case Studies
| ► | PENN® Refrigeration Controls |
| ▼ | Modular Control Systems |
| • | System 350 Modular Control |
| • | Systems 350 Matrix |
| • | System 350 Temperature Controls |
| • | A350 E Series |
| • | A350 P Series |
| • | A350 R Series |
| • | A350 S Series |
| • | Temperature Stage Modules |
| • | Systems 350 Pressure controls |
| • | System 350 Staging Controls |
| • | Add-on Modules |
| • | System 350 Application Notes |
| • | System 350 Humidity Controls |
| • | System 450 Modular Control |
Modular Electronic Control Systems
System 350 Temperature Controls - Family Overview
The System 350™ Temperature family includes On/Off (SPDT), proportional (0 to 10 VDC and 0 to 20 mA output), and reset (SPST) controls in addition to stage, display, and power modules. The controls are used in conjunction with the A99B Series Temperature Sensors and TE-6001 Series Sensor Mounting Accessories.
Products
- A350 A/B Series
- A350 E Series
- A350 P Series
- A350 R Series
- A350 S Series
- Temperature Stage Modules
Applications
- Frozen/refrigerated display cases
- Ventilation control
- Space temperature control
- Temperature reset for single or multistage boilers
- Modulating dampers
- Temperature indication
- Cooling tower control
- Beverage/milk coolers
- Modulating chilled/hot water valves
Features and Benefits
- Electronic Accuracy and Repeatability - Provides reliable performance
- Field Selectable Modes Heating/Cooling – Temperature - Covers a wide range of applications with minimal inventory investment
- Adjustable Settings Over a Wide Range - Provides versatility for a wide range of applications; enables user to match equipment cycle rate and/or sequencing for a given application
- Surface-Mount or DIN Rail-Mounting Ability - Provides flexible installation capabilities
- Plug-Together, 5-Pin Connectors - Eliminates wiring between modules
- Sensors Included with Most Models - Gives convenient, cost-effective, pre-packaged options
- ProportionaI/Integral Selectable Option on Some Controls - Holds setpoint regardless of load on system and its rate of change
- Modular Design - Provides flexible and customizable application solutions
System 350 Temperature Controls
