Integrated HVAC Systems
Building Management Systems
Security & Fire Safety Solutions
Technical Building Services
Commercial Refrigeration
Industrial Refrigeration
Global WorkPlace Solutions
Energy Efficiency & Sustainability
Solutions For Your Building
Global Marine and Navy
Efficiency Now Newsletter
HVAC Training Resources
Case Studies
| ► | PENN® Refrigeration Controls |
| ▼ | Modular Control Systems |
| • | System 350 Modular Control |
| • | Systems 350 Matrix |
| • | System 350 Temperature Controls |
| • | A350 E Series |
| • | A350 P Series |
| • | A350 R Series |
| • | A350 S Series |
| • | Temperature Stage Modules |
| • | Systems 350 Pressure controls |
| • | System 350 Staging Controls |
| • | Add-on Modules |
| • | System 350 Application Notes |
| • | System 350 Humidity Controls |
| • | System 450 Modular Control |
Modular Electronic Control Systems
A350P Series: Temperature Modular Control
Description
The A350P is an electronic, proportional plus integral temperature control. This control has an integration feature that forces the control point to match the setpoint. Over time, the A350P will control the heating/cooling equipment to balance the system load at the control setpoint.
As are all System 350™ products, the A350P control is housed in a NEMA 1, high-impact plastic enclosure. The modular design provides easy, plug-together connections for quick installation and future expandability.
- Field-selectable proportional only or proportional plus integral control
- Plug-together connectors and 35 mm DIN rail mounting eliminate wiring between models and reduce installation costs
- Ten segment LED displays percent of output signal
- Field-selectable reverse or direct-acting mode
- Minimum output adjustable from 0 to 60%
- Two models cover a wide setpoint range of -30 to 250°F (-35 to 121°C)
Applications
- Modulating heating and cooling valves
- Maintain mixed air duct temperature via damper modulation
Literature
- Catalog Page ... LIT-1922370
Selection Chart
