Integrated HVAC Systems
Building Management Systems
Security & Fire Safety Solutions
Technical Building Services
Commercial Refrigeration
Industrial Refrigeration
Global WorkPlace Solutions
Energy Efficiency & Sustainability
Solutions For Your Building
Global Marine and Navy
Efficiency Now Newsletter
HVAC Training Resources
Case Studies
| ► | PENN® Refrigeration Controls |
| ▼ | Modular Control Systems |
| • | System 350 Modular Control |
| • | Systems 350 Matrix |
| • | System 350 Temperature Controls |
| • | A350 E Series |
| • | A350 P Series |
| • | A350 R Series |
| • | A350 S Series |
| • | Temperature Stage Modules |
| • | D350 Series |
| • | S350 A Series |
| • | S350 C Series |
| • | S350 P Series |
| • | Systems 350 Pressure controls |
| • | System 350 Staging Controls |
| • | Add-on Modules |
| • | System 350 Application Notes |
| • | System 350 Humidity Controls |
| • | System 450 Modular Control |
D350 Series: Temperature Stage Modules
Description
The D350 Digital Display Module is used in conjunction with the A350, A350E, A350P, and A350R series temperature controls. A .35 in 3-digit LCD display provides continuous read-out of the actual space temperature. By pressing and holding the setpoint button for three seconds, the actual setpoint can also be displayed.
Features
- Display of actual space temperature and setpoint
- Remote display mounting with WHA29A cable (up to 50 ft)
- Snap-together, 5-pin connector for easy instalation
Applications
- Use for temperature indication (local or remote) in conjunction with any A350
Accessories
For remote mounting:
- WHA29A-600R - 3ft (0.9 m)
- WHA29A-603R - 25ft (7.6 m)
- WHA29A-604R - 50ft (15.2 m)
Literature
- Catalog Page ... LIT-1922390
Selection Chart
