S350 P Series: Proportional Plus Integral Temperature Stage Module

Systems 350 - Temperature Stage Module S350P

Description

The S350P is used in conjunction with the A350 temperature control to add proportional or proportional plus integral staging capability. The S350Pis an electronic control with analog 0 to 10 VDC and 0 to 20 mA outputs.

Features

  • Plug-in connectors and 35 mm DIN rail mountability eliminates wiring between modules and reduces installation costs
  • Proportional or jproportional plus integral output adds proportional or proportional plus integral staging capability to all A350 temperature controls
  • Minimum out put adjustable from 0 to 60% tailors the output to the requirements of the controlled device; can also be used to set minimum valve or damper position
  • Adjustable throttling range of 2 to 30F enables the user to tune the system for optimum performance
  • Field-selctable reverse or direct acting mode works in heating or cooling applications
  • Three use-selectable integration constant provides selection of the integration consant for applications requiring proportional and integral control
  • LED bar graph display of output aids in adjustment, tuning, and troubleshooting


Applications

  • Used in conjuction with an A350 temperature control, the S350P adds a proportional or poroportional plus integral output to the A350 control.

 

Literature
Technical Specifications