Modular Electronic Control Systems

P352 PN Series: Electronic Proportional Plus Integral Pressure Controls

System 350 Pressure Control System:P352PN Series

Description

The P352 PN Series controls are generate an analog output signal based on sensed pressure.  A P352PN series pressure control may be set as a proportional-only control or as a proportional plus integral control, to generate two standard analog output signals.

Features

  • Modular design
  • Plug-together Connectors and 35 mm DIN rail mounting
  • Adjustable minimum signal output
  • Reverse or Direct Acting Modes
  • Wide setpoint ranges(psi): 0 to 100, 90 to 250, 240 to 600


Applications


Applications

 

  • Condenser fan cycling 
  • Damper positioning
  • Flow valve positioning

 

Accessories

  • Y350R Power Module
  • S352AA-2 Stage Module
  • D352AA-2 Display Module
  • P399 Pressure Transducer


Literature

 

Selection Chart