Integrated HVAC Systems
Building Management Systems
Security & Fire Safety Solutions
Technical Building Services
Commercial Refrigeration
Industrial Refrigeration
Global WorkPlace Solutions
Energy Efficiency & Sustainability
Solutions For Your Building
Global Marine and Navy
Efficiency Now Newsletter
HVAC Training Resources
Case Studies
| ► | PENN® Refrigeration Controls |
| ▼ | Modular Control Systems |
| • | System 350 Modular Control |
| • | Systems 350 Matrix |
| • | System 350 Temperature Controls |
| • | Systems 350 Pressure controls |
| • | System 350 Staging Controls |
| • | Add-on Modules |
| • | System 350 Application Notes |
| • | System 350 Humidity Controls |
| • | W351P Series |
| • | W351 Series |
| • | D351 Series |
| • | S351 Series |
| • | HE-67 Series |
| • | System 450 Modular Control |
Modular Electronic Control Systems
Description
The D351 Digital Display Module is used in conjunction with the W351 and W351P Humidity Controls. A 3-digit LCD display provides continuous readout of the actual humidity sensed by the HE-67S3-0N0BT or HE-67S3-0N00P Series Humidity Transmitters. By pressing and holding the setpoint button for three seconds, the humidity setpoint will be displayed.
Features
- Field selectable humidification or dehumidification mode
- Display of actual apace humidity and setpoint
- Remote display mounting with WHA29A cable
- 5-pin connectors eliminate wiring between modules
Applications
- Use for humidity indication (local or remote) in conjunction with the W351 and W351P controls.
Accessories
- WHA29A-600R (3 ft.)
- WHA29A-603R (25 ft.)
- WHA29A-604R (50 ft.)
- Catalog Page ... LIT-1922415
Selection Chart
| Product | Display Range | Display | ||||||||||
| Code | (% RH) | Characters | ||||||||||
| D351AA-1C | 10 to 90 | 0.35 in. LCD |
