Modular Electronic Control Systems

Systems 350 Humidity System: S351 Series

Description

The S351 Stage Module is used in conjunction with the W351 Humidity Control to add multiple staging capability. Using a Y350R, up to five S351s can be added to the W351 via the 5-pin, plug-together connector. Using a 24 VAC or greater external transformer, up to nine S351s can be added. The S351 has an SPDT output relay and three adjustments including offset (de-energize stage action from setpoint), humidification or dehumidification mode, and differential.

Features

  • Field selectable humidification or dehumidification mode 
  • Adj. differential and offset.
  • 5-pin connectors eliminate wiring between modules


Applications

  • Use for multiple staging for humidification/dehumidification of clean rooms, computer rooms, or space humidity control.


Literature

Selection Chart

Product Code     Output     Differential     Offset
S351AA-1C     SPDT Relay     2 to 10% RH     2 to 30% RH