Integrated HVAC Systems
Building Management Systems
Security & Fire Safety Solutions
Technical Building Services
Commercial Refrigeration
Industrial Refrigeration
Global WorkPlace Solutions
Energy Efficiency & Sustainability
Solutions For Your Building
Global Marine and Navy
Efficiency Now Newsletter
HVAC Training Resources
Case Studies
| ► | PENN® Refrigeration Controls |
| ▼ | Modular Control Systems |
| • | System 350 Modular Control |
| • | Systems 350 Matrix |
| • | System 350 Temperature Controls |
| • | Systems 350 Pressure controls |
| • | System 350 Staging Controls |
| • | Add-on Modules |
| • | System 350 Application Notes |
| • | System 350 Humidity Controls |
| • | W351P Series |
| • | W351 Series |
| • | D351 Series |
| • | S351 Series |
| • | HE-67 Series |
| • | System 450 Modular Control |
Modular Electronic Control Systems
W351 Series: System 350 Electronic On/Off Humidity Control
Description
The W351 Electronic On/Off Humidity Control is an electronic humidity control with SPDT relay output and LED indication. This control is used in conjunction with the HE-67S3-0N0BT or HE-67S3-0N00P series of humidity transmitters to stage humidification and dehumidification equipment. The control covers a range of 10 to 90% RH and has adjustments for setpoint, differential, and mode (humidification or dehumidification). The S351 Stage Module, D351 Display Module, and the Y350R Power Modules can be used with the W351.
Features
- Field selectable humidification or dehumidification mode
- Dehumidification mode
- Adjustable differential and setpoint
- Surface or DIN rail mounting
- 5-pin connectors eliminate wiring between modules
Applications
- Computer rooms
- Clean room
- Pharmaceutical manufacturing process
- Space humidity
- Humidity monitoring and idsplay
- High/low humidity alarm indication
- Catalog Page ... LIT-1922400
- Product Bulletin ... LIT-930060
Selection Chart
| Product | Humidity Transmitter | |||||
| Code | (included) | |||||
| W351AB-2C | none | |||||
| W351AA-1C | HE-67S3-0N0BT | |||||
| (room sensor) | ||||||
| W351AA-2C | HE-67S3-0N00P | |||||
| (duct sensor) |
