solar-landing-page

Solar Applications – Renewable Solar Energy

Solar Power Energizes the Community

The technology used for renewable solar energy does more than generate energy without burning fossil fuels; the innovative use of renewable technologies benefits everyone in your community, from children to working adults. Renewable energy sources such as solar power help the local economy to develop and prosper, and will continue to do so as momentum builds across the country. Installing solar powered heating systems in schools encourages an entire generation of kids to use renewable energy to heat water, to power lights and computers, and to build a sustainable future.

          

Renewable solar energy can be converted directly or indirectly into electricity and heat through photovoltaic devices and thermal collectors. The resulting electricity and heat can offset utility costs and reduce, or even eliminate, the need for water heaters.

 

With Johnson Controls’ selection of solar applications, you can harness a portion of the sun’s energy to help meet your energy needs. We also help you improve the financial return from your solar installation by leveraging whatever grants, rebates and incentives are available to bring the future of renewable solar energy to your facility.

 

Solar Applications: 

 

To find out more about solar powered water heating, renewable solar energy and other renewable energy resources, contact Johnson Controls

 

Contact Us

Find out how we can help you make your buildings more efficient.

Email or call us at 1-866-392-6487