136192526_215crop

Advanced Metering Intrastructures

Water Meter Reading

Both costs and energy usage can be adversely affected by undetected leaks and aging infrastructure. Leak detection and advanced metering infrastructure solutions identify the source of the water loss in your municipality, reduce your costs and increase efficiency. By making adjustments to your water meter reading setup, you can make the most of opportunities for conservation.

 

Johnson Controls can improve your water loss profile with the use of Automated Meter Reading (AMR) technology, accurate meter sizing and typing, leak detection and other water loss control measures. These methods can lower operational costs and allow you to reallocate resources.  We can also show you how to reduce energy consumption by up to 20% through energy conservation and water efficiency improvements.

 

AMR from Johnson Controls can help you improve cash flow and water efficiency, protect property, preserve system capacity and cut operating costs by addressing the following issues:

 

·         Potential system leaks

·         Potential leaks at customer sites

·         Damaged or broken meters

·         Tampering/theft issues

 

To find out more about advanced metering infrastructure and Automated Meter Reading, contact Johnson Controls.

Contact Us

For more information on energy and water conservation, email or call us at 1-866-392-6487 

Learn More
Associations and Events

American Water Works Association – ACE 2013

Denver, CO

June 9-13, 2013

 

APWA Congress and Exposition

Chicago, IL

August 25-28, 2013

 

National Rural Water Association H2O Expo

Louisville, KY

October 1-3, 2013

 

WEFTEC 2013

Chicago, IL

October 5-9, 2013