Water Conservation
It takes energy to produce water, and water to produce energy. At Johnson Controls, we’re here to produce the solutions. Creating a more sustainable future requires that businesses and governments address water efficiency and energy conservation hand-in-hand. Water is integral to the cooling of power plants that provide energy to our electric-dependent economy, and turning on a light switch can use as much water as turning on the faucet.
Energy is needed to pump and treat water for our growing population, an interaction which forms the energy-efficiency nexus. Today more than ever, water conservation and energy efficiency require innovative solutions.
At Johnson Controls, we partner with you to increase water efficiency while reducing your energy usage and costs. We work with you to assess your individual situation and offer complete, specific water and energy conservation measures, including funding options.
Energy performance contracting allows you to offset the costs of energy and water conservation with the savings they generate. Over time, the improvements pay for themselves, as well as ensuring you can achieve sustainable development to aid the growth of your business. Renewable energy credits, state renewable energy incentives, and state revolving funds may also be options in your state.
For more information on our water conservation and energy performance contracting services, contact Johnson Controls.