Modular mechanical plant rooms, tailored to meet your specific needs & budget
Johnson Controls has responded to the need for factory-engineered and tested mechanical rooms. These modular central utility plants typically provide many benefits including; reduced installation costs, footprints & project lead-times, as well as relocation flexibility.
By manufacturing these modular systems within a controlled environment, lead-times, quality, personnel & weather-related challenges are controllable. Consulting engineers can specify a factory-packaged solution with the assurance that the original design is maintained.
Although there are standardized mechanical room sizes, equipment selections and scope remain flexible to meet exact customer specifications.
Module configurations are available in single and multiple-wide packages with various scopes including chillers, boilers, generators, cooling towers, hydronics, electrical, controls and ancillary equipment. Additional standard and customized options (sound, redundancy, paint, etc.) are available as required.
With Johnson Controls, you are assured proper assessment and engineered solutions to specifically meet your needs including; installation, set-up, commissioning, system integration and ongoing operation & maintenance services.
- More information about Johnson Controls’ Modular CUP and extensive HVAC solutions.