PowerPac Chillers

Empowering Today for Tomorrow’s Solution

Frick PowerPac Chillers
Frick® PAC Chillers are complete, self-contained refrigeration systems that provide efficient solutions for industrial cooling applications.

Frick® PowerPac reduces the need for field labor. Frick® compressors, heat exchangers, evaporators, and condensers come in a compact package controlled by Frick® QuantumLX controls and Frick® “turnkey” software.

Your Frick® PowerPac puts advanced heat exchanger technology to work for reduced refrigerant usage and maximum operating efficiency.

Reduces the requirement for a Process Safety Management (PSM) program.

Frick® Plus 3 Warranty coverage when installed by a factory-authorized Frick Factor start-up technician.
  • Quality Components - including Frick® Rotary screw Compressors with variable speed drive technology and LaZerWeld Plate Heat Exchangers.
  • Low Refrigerant Charge - reduced refrigerant charges up to 75%
  • Compact Footprint - requires up to 50% less space to install
  • Reduced Liability - protect people and products while reducing insurance costs
  • Easy Portability - that can move with your business saving time and money.
  • Full Product Line - a wide range of sizes to meet your refrigeration application needs
 
 
Frick PAC Chillers
  • Rotary screw compressor
  • Evaporator Plate heat exchanger with integral surge drum
  • Condenser Plate heat exchanger with an integral oil cooler
  • Standard compressor suction shutoff valve and check valve
  • Standard compressor discharge shutoff valve and check valve
  • ASME oil separator with sump, oil heater(s) and dual relief valve
  • High capacity 5 micron absolute oil filter
  • Quantum™ LX control panel in NEMA 4 enclosure, UL listed
  • All components mounted, piped & wired on a common structural steel base
 
 
Frick PAC Chillers Chart