RXF Compressors

The Heart of the Refrigeration System

Frick RXF Compressor Package
The Frick® RXF Compressor Package line includes 11 models ranging in capacity from 71 CFM through 569 CFM, designed for use with ammonia, halocarbon, and hydrocarbon refrigerants.

Standard RXF Packages consist of the following components:
  • Frick® XJF Rotary Screw Compressor with 3-step volume ratio and continuous capacity control
  • Flange, mounted compressor/motor with OSHA coupling guard
  • Horizontal multi-stage Oil separator
  • Quantum LX package controller
  • Optional Package mounted motor starter or variable speed drive
  • Suction and discharge line stop valves
  • Suction and discharge line check valves; suction strainer
  • All components are mounted and wired in an industrial quality package
  • 5+7 rotor design for the strongest, most efficient operation
  • Continuous capacity control precisely matches load requirements
  • Variable volume ratio control reduces power consumption
  • Quantum LX Controller for worry free operation
  • Flange-Mounted Motors eliminate the need for coupling alignment
  • Cold-Start Valve ensures a quick start at any condition
  • SuperFilter II keeps your oil clean
  • Antifriction Bearings provide the highest reliability available
  • Optional Vyper Variable Speed Drive for exceptional efficiency
 
 
  • HOUSING: Cast Iron
  • ROTORS: Asymmetric 5+7
  • BEARINGS: Antifriction
  • SHAFT SEAL: Stationary carbon
  • VOLUME RATIO CONTROL: Variable 2.2, 3.5, 5.0
  • CAPACITY CONTROL: Variable 25% - 100%
  • LUBRICATION SYSTEM: No Oil Pump
  • OIL SEPARATOR/RESERVOIR: ASME 300 psi DWP
  • OIL FILTERS: 5 Micron Absolute
 
 
Frick RXF Compressor Chart