Integrated HVAC Systems
Building Management Systems
Security & Fire Safety Solutions
Technical Building Services
Commercial Refrigeration
Industrial Refrigeration
Global WorkPlace Solutions
Energy Efficiency & Sustainability
Solutions For Your Building
Global Marine and Navy
Efficiency Now Newsletter
HVAC Training Resources
Case Studies
| ► | YORK® Process Systems |
| ▼ | Frick® Food & Beverage |
| • | Frick® Solutions |
| • | Products & Systems |
| • | Packaged Equipment |
| • | Compressors |
| • | PLC Controls |
| • | Condensers |
| • | Axial Fan - Model XLP2 |
| • | Axial Fan - Hybrid Model ECH2 & ECD |
| • | Centrifugal Fan - Model ECC & ECL |
| • | Induced Draft Style Condenser (IDC2) |
| • | Evaporators |
| • | Vessels |
| • | AcuAir® Air Units |
| • | LaZerWeld Heat Exchangers |
| ► | Contact Us |
ECC & ECL
Centrifugal Style Condenser
ECL models are centrifugal fan evaporative condensers that are specifically designed with a low profile. These units fit well into mechanical equipment rooms with low ceilings and are easily hidden behind louvered walls on buildings. Low profile models are available in heights from 5’ 2¼” to 8’4¾”.
- Forced draft
- Low profile and sound
- Energy saving
- Locate indoor or outdoor
- Superior corrosion protection
- HDGAF coil assembly
- Easy assembly
- Premium efficient VFD motors
- Capacity: 147 through 6,800 MBH Heat Rejection
- Operating Weights: 1,400 through 26,700 LBS
- Box Sizes: (3' x 3') through (12' x 36')
- Standard Casing Corrosion Protection: G-235 Hot Dipped Galvanized steel panels
- Basin Corrosion Protection: G-235 Galvanized steel
- Fan Guard Protection: G-235 Hot Dipped Galvanized
- Coil Test Pressure: 375 PSI
- Maximum Working Pressure: 300 PSI
- Fan Type: Dynamically balanced, forward curved fans, V-belt drive
- Nozzle Type: Large Orifice 360 Degree Non-Clog
- Capacity Control: Variable Frequency Drives, Independent Fan Operation
- Ease of Maintenance Features: Internal access to adjust float valve, clean trainer & flush basin
- Noise Abatement: For extreme sound sensitive applications, factory sound attenuation is available
- Motor Design, Pump and Fan: Totally Enclosed Motors
- Condenser Brochure (PDF)
- Specifications (PDF)
- Instructions, Operations, & Maintenance (PDF)
- Can be sized and selected in Coolware
Centrifugal Fan - Model ECC & ECL