ECH2 & ECH-D

Hybrid Style Condenser

ECH2 ECD Evaporative Condensers
ECH2 models deliver efficient performance in an easy-to-maintain package. Our combined flow technology provides maximum capacity at the lowest refrigerant charge available in the industry by incorporating fill media into the traditional evaporative condenser. In addition, ECH models are designed to mount directly on existing support steel of both crossflow and counterflow units, making them a direct replacement option for almost any existing model.

ECH-D models are the largest factory-assembled evaporative condensers available on the market. The design is similar to that of the ECH, but on a larger scale with two air inlets instead of one. These models provide the same efficient performance and easy-to-maintain package and offer additional benefits for large projects. These benefits include fewer required cells, lower overall fan horsepower, and fewer piping connections, lowering both the cost of installation and ownership.
  • Energy saving
  • Easy maintenance
  • Increased capacity
  • Reduced footprint
  • Reduced refrigerant charge
  • Reduced coil scaling
  • HDGAF coil assembly
  • Ideal replacement unit
  • Premium Efficient VFD motors
  • Welded stainless steel 5-year warranty basin (leak & corrosion)
 
 
ECH 2 Evaporative Condensers
  • Capacity: 1,550 through 39,000 MBH Heat Rejection
  • Operating Weights: 7,400 through 107,000 LBS
  • Box Sizes: (8' x 6') through (28' x 26')
  • Standard Casing Corrosion Protection: G-235 Hot Dipped Galvanized steel panels
  • Basin Corrosion Protection: G-235 Galvanized steel
  • Fan Guard Protection: G-235 Hot Dipped Galvanized
  • Coil Test Pressure: 375 PSI
  • Maximum Working Pressure: 300 PSI
  • Fan Type: Heavy-Duty axial flow with aluminum blades
  • Nozzle Type: Large Orifice 360 Degree Non-Clog
  • Capacity Control: Variable Frequency Drives, Independent Fan Operation
  • Ease of Maintenance Features: Hinged access doors provide easy access to the unit interior
  • Noise Abatement: Sound level at full fan speed, Max 76 (db)
  • Motor Design, Pump and Fan: Totally Enclosed Motors