IDC2

Induced Draft Style Condenser

IDC2 Evaporative Condensers
IDC2 models are traditional induced draft evaporative condensers with top mounted axial fans to minimize energy consumption. The IDC2 models cover a broad range, 41 - 2,506 ammonia tons, making it an excellent choice for either replacement opportunities or new construction/expansion projects in the industrial refrigeration marketplace.
  • Capacity: 850 through 91,900 MBH Heat Rejection
  • Operating Weights: 3,800 through 165,700 LBS
  • Box Sizes: (4' x 6') through (24' x 36')
  • Standard Casing Corrosion Protection: G-235 Hot Dipped Galvanized steel panels
  • Basin Corrosion Protection: G-235 Galvanized steel
  • Fan Guard Protection: G-235 Hot Dipped Galvanized
  • Coil Test Pressure: 375 psi
  • Maximum Working Pressure: 300 psi
  • Fan Type: Heavy-Duty axial flow with aluminum blades
  • Nozzle Type: Large Orifice 360 Degree Non-Clog
  • Capacity Control: Variable Frequency Drives, Independent Fan Operation
  • Noise Abatement: Sound level at full fan speed, Max 76 (db)
  • Motor Design, Pump and Fan: Totally Enclosed Motors
 
 
IDC2 Evaporative Condensers
  • Capacity: 1,550 through 39,000 MBH Heat Rejection
  • Operating Weights: 7,400 through 107,000 LBS
  • Box Sizes: (8' x 6') through (28' x 26')
  • Standard Casing Corrosion Protection: G-235 Hot Dipped Galvanized steel panels
  • Basin Corrosion Protection: G-235 Galvanized steel
  • Fan Guard Protection: G-235 Hot Dipped Galvanized
  • Coil Test Pressure: 375 psi
  • Maximum Working Pressure: 300 psi
  • Fan Type: Heavy-Duty axial flow with aluminum blades
  • Nozzle Type: Large Orifice 360 Degree Non-Clog
  • Capacity Control: Variable Frequency Drives, Independent Fan Operation
  • Ease of Maintenance Features: Hinged access doors provide easy access to the unit interior
  • Noise Abatement: Sound level at full fan speed, Max 76 (db)
  • Motor Design, Pump and Fan: Totally Enclosed Motors