Integrated HVAC Systems
Building Management Systems
Security & Fire Safety Solutions
Technical Building Services
Commercial Refrigeration
Industrial Refrigeration
Global WorkPlace Solutions
Energy Efficiency & Sustainability
Solutions For Your Building
Global Marine and Navy
Efficiency Now Newsletter
HVAC Training Resources
Case Studies
| ► | YORK® Process Systems |
| ▼ | Frick® Food & Beverage |
| • | Frick® Solutions |
| • | Products & Systems |
| • | Packaged Equipment |
| • | Compressors |
| • | PLC Controls |
| • | Condensers |
| • | Axial Fan - Model XLP2 |
| • | Axial Fan - Hybrid Model ECH2 & ECD |
| • | Centrifugal Fan - Model ECC & ECL |
| • | Induced Draft Style Condenser (IDC2) |
| • | Evaporators |
| • | Vessels |
| • | AcuAir® Air Units |
| • | LaZerWeld Heat Exchangers |
| ► | Contact Us |
XLP2 Evaporative Condensers
Forced Draft Style Condenser
- Forced draft
- Energy saving
- Superior corrosion protection
- HDGAF coil assembly
- TripleGuardTM (option) 5-year warranty basin
- Full-size hinged access doors
- Premium efficient VFD motors
- Independent drive system
- International Building Code (IBC) compliant
- Easy assembly
- Capacity: 1,700 through 29,600 MBH Heat Rejection
- Operating Weights: 9,000 through 87,000 LBS
- Box Sizes: (5' x 12') through (12' x 36')
- Standard Casing Corrosion Protection: G-235 Hot Dipped Galvanized steel panels
- Basin Corrosion Protection: G-235 Galvanized steel
- Fan Guard Protection: G-235 Hot Dipped Galvanized
- Coil Test Pressure: 375 PSI
- Maximum Working Pressure: 300 PSI
- Fan Type: Heavy-Duty axial flow with aluminum blades
- Nozzle Type: Large Orifice 360 Degree Non-Clog
- Capacity Control: Variable Frequency Drives, Independent Fan Operation
- Ease of Maintenance Features: Two 30" x 42" Access Doors
- Noise Abatement: Sound level at full fan speed, Max 76 (db)
- Motor Design, Pump and Fan: Totally Enclosed Motors
- Condenser Brochure (PDF)
- Installation, Operation, and Maintenance (PDF)
- Specifications (PDF)
- Can be sized and selected in Coolware
